Skip to main content

LVB (QFN 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
MDP0046
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LVB
Package Description
Descriptive text for this package.
28 LEAD QFN (4x5 mm)
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LVB
Category
PLASTIC
Lead Count
28
Pb (Lead) Free
Yes
Length
3.99mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 5.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
1 item