Title | Information |
---|---|
Pkg. Name | L20.3X4A |
Pkg. Previous Code | LVJ |
Package Description | 20 LEAD TQFN 3x4x0.8 |
Package Status | Active |
Package Type | TQFN |
Class | PLASTIC |
Package Code | LVJ |
Category | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 3.00 x 0.75 |