Title | Information |
---|---|
Pkg. Name | L72.10X10G |
Pkg. Previous Code | LVO |
Package Description | 72 LEAD QFN 10 X 10mm BODY, SAWN. NiPdAu-Ag uPPF |
Package Status | Active |
Package Type | QFN |
Package Code | LVO |
Category | PLASTIC |
Lead Count | 72 |
Pb (Lead) Free | Yes |
Length | 10.01mm |
Width | 10.01mm |
Thickness | 0.9mm |
Pitch | 0.45mm |
Pkg. Dimensions (mm) | 10.01 x 10.01 x 0.90 |