Skip to main content

LWE (uTQFN 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L16.2.6X1.8A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LWE
Package Description
Descriptive text for this package.
16L (.40mm pitch) COL 2.6x1.8x.50 uTQFN
Package Status
Active
Package Type
uTQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LWE
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
2.59mm
Width
1.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.59 x 1.80 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 46 KB
1 item