Title | Information |
---|---|
Pkg. Name | L40.5X5D |
Pkg. Previous Code | LWL |
Package Description | VFQFPN 5.00x5.00x0.75 mm 0.40mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
Class | PLASTIC |
Package Code | LWL |
Category | G |
Lead Count | 40 |
Pb (Lead) Free | Yes |
Length | 5mm |
Pb Free Category | e3 Sn |
Width | 5mm |
Thickness | 0.75mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray, Tube |
Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.75 |