Skip to main content

LXE (QFN 72)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L72.10X10E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LXE
Package Description
Descriptive text for this package.
72ld 10x10 QFN, Custom Offset Paddle, 0.5mm pitch
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LXE
Category
PLASTIC
Lead Count
72
Pb (Lead) Free
Yes
Length
10.01mm
Width
10.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.45mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.01 x 10.01 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 106 KB
1 item