Skip to main content

LXG8 (LGA 8)

Title Information
Package Description
Descriptive text for this package.
LGA 5.00x3.20x 0.85 mm 1.27mm Pitch
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
LXG8
Category
G
Lead Count
8
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
e4 Au
Width
3.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, VARR
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 3.2 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 195 KB
1 item