Skip to main content

LXR (TQFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L32.5X5G
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LXR
Package Description
Descriptive text for this package.
32 LEAD TQFN 5X5X0.75
Package Status
Active
Package Type
TQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LXR
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 93 KB
1 item