Skip to main content

LXS (QFN 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L40.5X5G
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LXS
Package Description
Descriptive text for this package.
40 LEAD QFN 5X5 (0.90mm Nom) (0.4mm Pitch)(FUSED LEADS) -ASECL
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LXS
Category
PLASTIC
Lead Count
40
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
22.86mm
Pitch
10.16mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 22.86

Documentation

Type Title Date
Package Outline Drawing PDF 90 KB
1 item