Skip to main content

LYE (QFN 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L16.3X3G
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LYE
Package Description
Descriptive text for this package.
16ld QFN 3x3x0.9mm, 0.5mm pitch, Ni/Pd/Au-Ag (Pre-Plated finish)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
LYE
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 192 KB
1 item