Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
L40.6X6S |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
LYG |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
LYG |
Lead Count | 40 |
Pb (Lead) Free | Yes |
Length | 5.99mm |
Width | 5.99mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
5.99 x 5.99 x 1.00 |