Skip to main content

LZB (WFQFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L48.7X7V
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LZB
Package Description
Descriptive text for this package.
48 LEAD QFN 7 X 7mm BODY, PUNCH, WETTABLE FLANK
Package Status
Active
Package Type
WFQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LZB
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
6.99mm
Width
6.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.99 x 6.99 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 113 KB
1 item