Skip to main content

LZC (QFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L48.7X7L
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LZC
Package Description
Descriptive text for this package.
48 LEAD QFN PACKAGE 7x7mm-ASEKH
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LZC
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
7.01mm
Width
7.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.01 x 7.01 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 99 KB
1 item