Skip to main content

LZN (uTQFN 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L8.1.6X1.6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LZN
Package Description
Descriptive text for this package.
8 LEAD 1.6X1.6 uTQFN COL (CARSEM)
Package Status
Active
Package Type
uTQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LZN
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
1.6mm
Width
1.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.60 x 1.60 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 116 KB
1 item