Title | Information |
---|---|
Pkg. Name | L56.8X8H |
Pkg. Previous Code | LZS |
Package Description | 56 LEAD QFN PACKAGE 8x8mm-ASEKH |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LZS |
Category | PLASTIC |
Lead Count | 56 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 8.00 x 8.00 x 0.90 |