Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
L28.4X4A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
LZU |
Package Description Descriptive text for this package.
|
28 LEAD Thin QFN 4X4 (0.75mm Nom) (0.4mm Pitch) |
Package Status | Active |
Package Type | TQFN |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
LZU |
Category | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.03mm |
Pitch | 0.02mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
4.00 x 4.00 x 0.03 |