Skip to main content

LZX (TQFN 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L28.4X4A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LZX
Package Description
Descriptive text for this package.
28 LEAD Thin QFN 4X4 (0.75mm Nom) (0.4mm Pitch)
Package Status
Active
Package Type
TQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LZX
Category
PLASTIC
Lead Count
28
Pb (Lead) Free
Yes
Length
4mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.03mm
Pitch
0.02mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.00 x 4.00 x 0.03

Documentation

Type Title Date
Package Outline Drawing PDF 46 KB
1 item