Skip to main content

LZY (QFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L48.6X6B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LZY
Package Description
Descriptive text for this package.
48 LD QFN 6X6MM 0.4MM PITCH ASE_ Roughen surface + PRP double ring plating
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LZY
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
5.99mm
Width
5.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.99 x 5.99 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 113 KB
1 item