Title | Information |
---|---|
Pkg. Name | M20.173 |
Pkg. Previous Code | M1B |
Package Description | 20 LEAD TSSOP (4.4MM) |
Package Status | Active |
Package Type | TSSOP |
Package Code | M1B |
Category | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 6.5mm |
Width | 4.39mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 6.50 x 4.39 x 0.00 |