Title | Information |
---|---|
Pkg. Name | M16.173 |
Pkg. Previous Code | M1C |
Package Description | 16-TSSOP 5x4.4x0.9mm Pitch 0.65mm |
Package Status | Active |
Package Type | TSSOP |
Class | PLASTIC |
Package Code | M1C |
Category | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 0.2mm |
Pb Free Category | N/A |
Width | 0.17mm |
Thickness | 0.04mm |
Peak Reflow Temp | 260°C |
Pitch | 0.026mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 0.2 x 0.17 x 0.04 |