Skip to main content

M2A (TSSOP 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M16.173
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
M2A
Package Description
Descriptive text for this package.
16L TSSOP (118x148mils PAD Size)
Package Status
Active
Package Type
TSSOP
Package Code
The unique identifier of this package.
M2A
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
5mm
Width
4.39mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 4.39 x 0.00