Skip to main content

M2D (MSOP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M8.118D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
M2D
Package Description
Descriptive text for this package.
8 LEAD MSOP (3.0MM), Pb-Free
Package Status
Active
Package Type
MSOP
Package Code
The unique identifier of this package.
M2D
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 69 KB
1 item