Skip to main content

M2G (TSSOP 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M14.173
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
M2G
Package Description
Descriptive text for this package.
14L TSSOP (118x122)mils Paddle Size
Package Status
Active
Package Type
TSSOP
Package Code
The unique identifier of this package.
M2G
Category
PLASTIC
Lead Count
14
Pb (Lead) Free
Yes
Length
5mm
Width
4.39mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 4.39 x 0.90