Skip to main content

M2J (TSSOP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M8.173
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
M2J
Package Description
Descriptive text for this package.
8L TSSOP (90x80)mils Paddle Size
Package Status
Active
Package Type
TSSOP
Package Code
The unique identifier of this package.
M2J
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
5mm
Width
4.39mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 4.39 x 0.90
Type Title Date
Package Outline Drawing PDF 93 KB
1 item