Title | Information |
---|---|
Pkg. Name | M14.173 |
Pkg. Previous Code | M2K |
Package Description | 14L TSSOP (90x100)mils Paddle Size |
Package Status | Active |
Package Type | TSSOP |
Package Code | M2K |
Category | PLASTIC |
Lead Count | 14 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 4.39mm |
Thickness | 0.9mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 5.00 x 4.39 x 0.90 |