Skip to main content

M2M (SOICN 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M8.15
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
M2M
Package Description
Descriptive text for this package.
8 LEAD SOIC (150MIL) (90x90MIL) PADDLE
Package Status
Active
Package Type
SOICN
Package Code
The unique identifier of this package.
M2M
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
4.93mm
Width
3.94mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.93 x 3.94 x 0.00