Skip to main content

M2S (SOICN 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M14.15
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
M2S
Package Description
Descriptive text for this package.
14 LEAD SOIC (150MIL) (106X200MILS PADDLE)
Package Status
Active
Package Type
SOICN
Package Code
The unique identifier of this package.
M2S
Category
PLASTIC
Lead Count
14
Pb (Lead) Free
Yes
Length
8.66mm
Width
3.91mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.66 x 3.91 x 0.00