Skip to main content

MAA (SOICN 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M8.15
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MAA
Package Description
Descriptive text for this package.
8 LEAD SOIC (150MIL), Ni/Pd/Au-Ag roughened finish at ATP.
Package Status
Active
Package Type
SOICN
Class
PLASTIC
Package Code
The unique identifier of this package.
MAA
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
4.93mm
Width
3.94mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.47mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.93 x 3.94 x 1.47

Documentation

Type Title Date
Package Outline Drawing PDF 247 KB
1 item