Skip to main content

MAM (SOICN 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M8.15E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MAM
Package Description
Descriptive text for this package.
8 LEAD SOIC (150MIL)
Package Status
Active
Package Type
SOICN
Class
PLASTIC
Package Code
The unique identifier of this package.
MAM
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
4.9mm
Width
3.91mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.90 x 3.91 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 118 KB
1 item