Skip to main content

MAQ (SOICN 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M14.15
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MAQ
Package Description
Descriptive text for this package.
14 LEAD SOIC (150MIL)
Package Status
Active
Package Type
SOICN
Class
PLASTIC
Package Code
The unique identifier of this package.
MAQ
Category
PLASTIC
Lead Count
14
Pb (Lead) Free
Yes
Length
8.69mm
Width
3.94mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.69 x 3.94 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 181 KB
1 item