Skip to main content

MBZ (SOICN 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M8.15E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MBZ
Package Description
Descriptive text for this package.
8 LEAD SOIC (150MIL)_ATP
Package Status
Active
Package Type
SOICN
Package Code
The unique identifier of this package.
MBZ
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
4.93mm
Width
3.94mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.45mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.93 x 3.94 x 1.45