Skip to main content

MDG (SOICW 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
MDP0027
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MDG
Package Description
Descriptive text for this package.
20 LEAD SOIC (300MIL)
Package Status
Active
Package Type
SOICW
Class
PLASTIC
Package Code
The unique identifier of this package.
MDG
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
12.8mm
Width
7.49mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.80 x 7.49 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 121 KB
1 item