Title | Information |
---|---|
Pkg. Name | MDP0027 |
Pkg. Previous Code | MDK |
Package Description | 24 LEAD SOIC (300MIL) |
Package Status | Active |
Package Type | SOICW |
Class | PLASTIC |
Package Code | MDK |
Category | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 15.39mm |
Width | 7.49mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 15.39 x 7.49 x 0.00 |