Skip to main content

MGV (SOICW-EP 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M28.3B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MGV
Package Description
Descriptive text for this package.
28 LEAD EPSOIC (300MIL)
Package Status
Active
Package Type
SOICW-EP
Class
PLASTIC
Package Code
The unique identifier of this package.
MGV
Category
PLASTIC
Lead Count
28
Pb (Lead) Free
Yes
Length
17.93mm
Width
7.52mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17.93 x 7.52 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 120 KB
1 item