Skip to main content

MJG (SSOP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M20.209
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MJG
Package Description
Descriptive text for this package.
20 LEAD SSOP (5.3MM)
Package Status
Active
Package Type
SSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
MJG
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
7.21mm
Width
5.31mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.73mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.21 x 5.31 x 1.73

Documentation

Type Title Date
Package Outline Drawing PDF 114 KB
1 item