Title | Information |
---|---|
Pkg. Name | M20.209 |
Pkg. Previous Code | MJU |
Package Description | 20 LEAD SSOP (5.3MM) |
Package Status | Active |
Package Type | SSOP |
Class | PLASTIC |
Package Code | MJU |
Category | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 7.21mm |
Width | 5.31mm |
Thickness | 1.73mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 7.21 x 5.31 x 1.73 |