Title | Information |
---|---|
Pkg. Name | M16.15A |
Pkg. Previous Code | MKC |
Package Description | 16 LEAD QSOP (150MIL) |
Package Status | Active |
Package Type | QSOP |
Class | PLASTIC |
Package Code | MKC |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 4.93mm |
Width | 3.94mm |
Thickness | 1.47mm |
Pitch | 0.64mm |
Pkg. Dimensions (mm) | 4.93 x 3.94 x 1.47 |