Skip to main content

MKQ (QSOP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M20.15
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MKQ
Package Description
Descriptive text for this package.
20 LEAD QSOP (150MIL)
Package Status
Active
Package Type
QSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
MKQ
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
8.64mm
Width
3.94mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.64mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.64 x 3.94 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 88 KB
1 item