Skip to main content

ML0010SA (LGA 10)

Title Information
Package Description
Descriptive text for this package.
10-LGA 7.80 x 8.00 x 4.00 mm Body 1.27m
Package Status
Active
Package Type
LGA
Class
MODULE
Package Code
The unique identifier of this package.
ML0010SA
Category
G
Lead Count
10
Pb (Lead) Free
Yes
Length
7.8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Peak Reflow Temp
250°C
Pitch
1.27mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.8 x 8.0 x 0.0