Skip to main content

ML0032AA (MODULE 32)

Title Information
Package Description
Descriptive text for this package.
32-LGA 5.0 x 5.0 x 0.70 mm Body 0.5mm P
Package Status
Active
Package Type
MODULE
Class
PLASTIC
Package Code
The unique identifier of this package.
ML0032AA
Category
G
Lead Count
32
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
e4 NiPdAu
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.7mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 5.0 x 0.7