Skip to main content

ML0100AB (MODULE 100)

Title Information
Package Description
Descriptive text for this package.
Module LGA 16.3x17.0x1.85 mm 0.8mm Pitc
Package Status
Active
Package Type
MODULE
Class
MODULE
Package Code
The unique identifier of this package.
ML0100AB
Category
G
Lead Count
100
Pb (Lead) Free
Yes
Length
16.3mm
Pb Free Category
, e4 Au
Width
17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.85mm
Peak Reflow Temp
250°C, 260°C
Pitch
0.8mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
16.3 x 17.0 x 1.85