Skip to main content

MLC (QSOP 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
MDP0040
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MLC
Package Description
Descriptive text for this package.
24 LEAD QSOP (150MIL)
Package Status
Active
Package Type
QSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
MLC
Category
PLASTIC
Lead Count
24
Pb (Lead) Free
Yes
Length
8.66mm
Width
3.91mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.42mm
Pitch
0.64mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.66 x 3.91 x 1.42

Documentation

Type Title Date
Package Outline Drawing PDF 113 KB
1 item