Skip to main content

MLI (QSOP 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M28.15
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MLI
Package Description
Descriptive text for this package.
28 LEAD QSOP (150MIL)
Package Status
Active
Package Type
QSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
MLI
Category
PLASTIC
Lead Count
28
Pb (Lead) Free
Yes
Length
9.93mm
Width
3.94mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.55mm
Pitch
0.64mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.93 x 3.94 x 1.55

Documentation

Type Title Date
Package Outline Drawing PDF 117 KB
1 item