Title | Information |
---|---|
Pkg. Name | M16.15A |
Pkg. Previous Code | MLJ |
Package Description | SOIC 4 98 x3.99x1.73mm 0.635mm Pitch |
Package Status | Active |
Package Type | SOIC |
Class | PLASTIC |
Package Code | MLJ |
Category | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 4.98mm |
Pb Free Category | e3 Sn |
Width | 3.99mm |
Thickness | 1.73mm |
Peak Reflow Temp | 260°C |
Pitch | 0.635mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 4.98 x 3.99 x 1.73 |