Skip to main content

MLM (QSOP 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M16.15A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MLM
Package Description
Descriptive text for this package.
16 LEAD QSOP (150MIL) (Pb-Free)
Package Status
Active
Package Type
QSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
MLM
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
4.93mm
Width
3.94mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.47mm
Pitch
0.64mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.93 x 3.94 x 1.47

Documentation

Type Title Date
Package Outline Drawing PDF 94 KB
1 item