Skip to main content

MLQ (QSOP 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M24.15
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MLQ
Package Description
Descriptive text for this package.
24 LEAD QSOP (150MIL) (Pb-Free)
Package Status
Active
Package Type
QSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
MLQ
Category
PLASTIC
Lead Count
24
Pb (Lead) Free
Yes
Length
8.64mm
Width
3.94mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.55mm
Pitch
0.64mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.64 x 3.94 x 1.55

Documentation

Type Title Date
Package Outline Drawing PDF 95 KB
1 item