Skip to main content

MN0003AA (MODULE 3)

Title Information
Package Description
Descriptive text for this package.
Module 15.76 x 2.38 x 2.21 mm Body
Package Status
Active
Package Type
MODULE
Class
PLASTIC
Package Code
The unique identifier of this package.
MN0003AA
Category
G
Lead Count
3
Pb (Lead) Free
Yes
Length
15.76mm
Pb Free Category
e4 NiAu
Width
2.38mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.22mm
Pitch
0mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15.76 x 2.38 x 2.22