Skip to main content

MN0006AC (MODULE 6)

Title Information
Package Description
Descriptive text for this package.
6-MOD 46.6 x 34.8 x 12.0 mm Body
Package Status
Active
Package Type
MODULE
Class
MODULE
Package Code
The unique identifier of this package.
MN0006AC
Category
G
Lead Count
6
Pb (Lead) Free
Yes
Length
46.6mm
Width
34.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
12mm
Pitch
0mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
46.6 x 34.8 x 12.0