Skip to main content

MNB (TSSOP 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M28.173
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MNB
Package Description
Descriptive text for this package.
28 LEAD TSSOP (4.4MM)_ATP
Package Status
Active
Package Type
TSSOP
Package Code
The unique identifier of this package.
MNB
Category
PLASTIC
Lead Count
28
Pb (Lead) Free
Yes
Length
9.7mm
Width
4.39mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.70 x 4.39 x 0.00