Skip to main content

MNG (TSSOP-EP 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M28.173A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MNG
Package Description
Descriptive text for this package.
28 LEAD EPTSSOP (4.4MM)
Package Status
Active
Package Type
TSSOP-EP
Class
PLASTIC
Package Code
The unique identifier of this package.
MNG
Category
PLASTIC
Lead Count
28
Pb (Lead) Free
Yes
Length
9.7mm
Width
4.39mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.70 x 4.39 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 121 KB
1 item